Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:37:21 GMT+0000 (Coordinated Universal Time)


53230-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 532..-MP, single direction, with spherical housing washer, solid brass cage
Yerine geçer
53230MP
Ürün bilgisi




Main Dimensions & Performance Data
d | 150 mm | Inner diameter shaft washer |
D | 215 mm | Outer diameter housing washer |
T | 53,3 mm | Height |
Ca | 236.000 N | Basic dynamic load rating, axial |
C0a | 730.000 N | Basic static load rating, axial |
Cua | 24.900 N | Fatigue load limit, axial |
nG | 1.950 1/min | Limiting speed |
nϑr | 2.500 1/min | Reference speed |
≈m | 5,827 kg | Ağırlık |
Mounting dimensions
da min | 189 mm | Minimum diameter shaft shoulder |
Da max | 180 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum filled radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 153 mm | Inner diameter housing washer |
d1 | 212 mm | Outer diameter shaft washer |
R | 160 mm | Radius spherical housing washer |
A | 79 mm | Distance of the center point |
T1 | 60 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 2,9 | Minimum load factor |
Additional information
U230 | Seat washer |