Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:38:37 GMT+0000 (Coordinated Universal Time)


53202
Axial deep groove ball bearing
Axial deep groove ball bearing 532, single direction, with spherical housing washer, steel sheet metal cage
Tercih edilen ürün




Main Dimensions & Performance Data
d | 15 mm | Inner diameter shaft washer |
D | 32 mm | Outer diameter housing washer |
T | 13,3 mm | Height |
Ca | 16.600 N | Basic dynamic load rating, axial |
C0a | 24.800 N | Basic static load rating, axial |
Cua | 1.130 N | Fatigue load limit, axial |
nG | 9.800 1/min | Limiting speed |
nϑr | 14.300 1/min | Reference speed |
≈m | 0,033 kg | Ağırlık |
Mounting dimensions
da min | 25 mm | Minimum diameter shaft shoulder |
Da max | 24 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum filled radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 17 mm | Inner diameter housing washer |
d1 | 32 mm | Outer diameter shaft washer |
R | 28 mm | Radius spherical housing washer |
A | 12 mm | Distance of the center point |
T1 | 15 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,003 | Minimum load factor |
Additional information
U202 | Seat washer |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch