Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:47:52 GMT+0000 (Coordinated Universal Time)


52330-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 523..-MP, double direction, solid brass cage
Yerine geçer
52330M, 52330MP
Ürün bilgisi


Main Dimensions & Performance Data
d | 130 mm | Inner diameter shaft washer |
D | 250 mm | Outer diameter housing washer |
T2 | 140 mm | Height |
Ca | 395.000 N | Basic dynamic load rating, axial |
C0a | 1.330.000 N | Basic static load rating, axial |
Cua | 43.000 N | Fatigue load limit, axial |
nG | 1.340 1/min | Limiting speed |
nϑr | 2.360 1/min | Reference speed |
≈m | 29,314 kg | Ağırlık |
Mounting dimensions
da max | 150 mm | Maximum diameter shaft shoulder |
Da max | 190 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum filled radius |
ra1 max | 1 mm | Maximum filled radius |
Dimensions
D1 | 154 mm | Inner diameter housing washer |
B | 31 mm | Height shaft washer |
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 9,3 | Minimum load factor |