Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:47:57 GMT+0000 (Coordinated Universal Time)


51413-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 514..-MP, single direction, solid brass cage
Yerine geçer
51413MP
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 65 mm | Inner diameter shaft washer |
D | 140 mm | Outer diameter housing washer |
T | 56 mm | Height |
Ca | 217.000 N | Basic dynamic load rating, axial |
C0a | 450.000 N | Basic static load rating, axial |
Cua | 20.500 N | Fatigue load limit, axial |
nG | 2.050 1/min | Limiting speed |
nϑr | 5.200 1/min | Reference speed |
≈m | 4,47 kg | Ağırlık |
Mounting dimensions
da min | 110 mm | Minimum diameter shaft shoulder |
Da max | 95 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum filled radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 68 mm | Inner diameter housing washer |
d1 | 140 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 1,1 | Minimum load factor |