Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:29:30 GMT+0000 (Coordinated Universal Time)


51410
Axial deep groove ball bearing
Axial deep groove ball bearing 514, single direction, steel sheet metal cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 50 mm | Inner diameter shaft washer |
D | 110 mm | Outer diameter housing washer |
T | 43 mm | Height |
Ca | 138.000 N | Basic dynamic load rating, axial |
C0a | 255.000 N | Basic static load rating, axial |
Cua | 11.700 N | Fatigue load limit, axial |
nG | 2.650 1/min | Limiting speed |
nϑr | 6.500 1/min | Reference speed |
≈m | 1,91 kg | Ağırlık |
Mounting dimensions
da min | 86 mm | Minimum diameter shaft shoulder |
Da max | 74 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum filled radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 52 mm | Inner diameter housing washer |
d1 | 110 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,4 | Minimum load factor |