Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:46:38 GMT+0000 (Coordinated Universal Time)


51340-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 513..-MP, single direction, solid brass cage
Yerine geçer
51340-M, 51340MP
Ürün bilgisi


Main Dimensions & Performance Data
d | 200 mm | Inner diameter shaft washer |
D | 340 mm | Outer diameter housing washer |
T | 110 mm | Height |
Ca | 620.000 N | Basic dynamic load rating, axial |
C0a | 2.380.000 N | Basic static load rating, axial |
Cua | 67.000 N | Fatigue load limit, axial |
nG | 980 1/min | Limiting speed |
nϑr | 1.740 1/min | Reference speed |
≈m | 43 kg | Ağırlık |
Mounting dimensions
da min | 284 mm | Minimum diameter shaft shoulder |
Da max | 256 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum filled radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 205 mm | Inner diameter housing washer |
d1 | 335 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 30 | Minimum load factor |