Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:46:49 GMT+0000 (Coordinated Universal Time)


51324-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 513..-MP, single direction, solid brass cage
Yerine geçer
51324MP
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 120 mm | Inner diameter shaft washer |
D | 210 mm | Outer diameter housing washer |
T | 70 mm | Height |
Ca | 325.000 N | Basic dynamic load rating, axial |
C0a | 910.000 N | Basic static load rating, axial |
Cua | 32.500 N | Fatigue load limit, axial |
nG | 1.610 1/min | Limiting speed |
nϑr | 3.200 1/min | Reference speed |
≈m | 10,414 kg | Ağırlık |
Mounting dimensions
da min | 174 mm | Minimum diameter shaft shoulder |
Da max | 156 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum filled radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 123 mm | Inner diameter housing washer |
d1 | 205 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 4,4 | Minimum load factor |