Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:51:09 GMT+0000 (Coordinated Universal Time)


51264-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 512..-MP, single direction, solid brass cage
Yerine geçer
51264-M, 51264MP


Main Dimensions & Performance Data
d | 320 mm | Inner diameter shaft washer |
D | 440 mm | Outer diameter housing washer |
T | 95 mm | Height |
Ca | 600.000 N | Basic dynamic load rating, axial |
C0a | 2.800.000 N | Basic static load rating, axial |
Cua | 65.000 N | Fatigue load limit, axial |
nG | 940 1/min | Limiting speed |
nϑr | 1.080 1/min | Reference speed |
≈m | 44,12 kg | Ağırlık |
Mounting dimensions
da min | 392 mm | Minimum diameter shaft shoulder |
Da max | 368 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum filled radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 325 mm | Inner diameter housing washer |
d1 | 435 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 43 | Minimum load factor |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Wait to see recently viewed products