Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:26:20 GMT+0000 (Coordinated Universal Time)


51205
Axial deep groove ball bearing
Axial deep groove ball bearing 512, single direction, steel sheet metal cage
Tercih edilen ürün


Main Dimensions & Performance Data
d | 25 mm | Inner diameter shaft washer |
D | 47 mm | Outer diameter housing washer |
T | 15 mm | Height |
Ca | 26.500 N | Basic dynamic load rating, axial |
C0a | 50.000 N | Basic static load rating, axial |
Cua | 2.280 N | Fatigue load limit, axial |
nG | 7.500 1/min | Limiting speed |
nϑr | 9.800 1/min | Reference speed |
≈m | 120 g | Ağırlık |
Mounting dimensions
da min | 38 mm | Minimum diameter shaft shoulder |
Da max | 34 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum filled radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 27 mm | Inner diameter housing washer |
d1 | 47 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,013 | Minimum load factor |
Mevcut ürün modeliniz
Cage | JP | Steel sheet metal |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch