Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:10:29 GMT+0000 (Coordinated Universal Time)


51164-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 511..-MP, single direction, solid brass cage
Yerine geçer
51164MP
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 320 mm | Inner diameter shaft washer |
D | 400 mm | Outer diameter housing washer |
T | 63 mm | Height |
Ca | 360.000 N | Basic dynamic load rating, axial |
C0a | 1.750.000 N | Basic static load rating, axial |
Cua | 42.000 N | Fatigue load limit, axial |
nG | 1.200 1/min | Limiting speed |
nϑr | 1.090 1/min | Reference speed |
≈m | 18,5 kg | Ağırlık |
Mounting dimensions
da min | 368 mm | Minimum diameter shaft shoulder |
Da max | 352 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum filled radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 324 mm | Inner diameter housing washer |
d1 | 396 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 16 | Minimum load factor |