Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:13:26 GMT+0000 (Coordinated Universal Time)


51138-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 511..-MP, single direction, solid brass cage
Yerine geçer
51138MP
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 190 mm | Inner diameter shaft washer |
D | 240 mm | Outer diameter housing washer |
T | 37 mm | Height |
Ca | 161.000 N | Basic dynamic load rating, axial |
C0a | 650.000 N | Basic static load rating, axial |
Cua | 20.200 N | Fatigue load limit, axial |
nG | 2.040 1/min | Limiting speed |
nϑr | 1.850 1/min | Reference speed |
≈m | 4,06 kg | Ağırlık |
Mounting dimensions
da min | 220 mm | Minimum diameter shaft shoulder |
Da max | 210 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 193 mm | Inner diameter housing washer |
d1 | 237 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 2,3 | Minimum load factor |