Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:10:25 GMT+0000 (Coordinated Universal Time)


51134-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 511..-MP, single direction, solid brass cage
Yerine geçer
51134MP
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 170 mm | Inner diameter shaft washer |
D | 215 mm | Outer diameter housing washer |
T | 34 mm | Height |
Ca | 127.000 N | Basic dynamic load rating, axial |
C0a | 510.000 N | Basic static load rating, axial |
Cua | 16.700 N | Fatigue load limit, axial |
nG | 2.330 1/min | Limiting speed |
nϑr | 2.010 1/min | Reference speed |
≈m | 2,978 kg | Ağırlık |
Mounting dimensions
da min | 197 mm | Minimum diameter shaft shoulder |
Da max | 188 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 172 mm | Inner diameter housing washer |
d1 | 213 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 1,4 | Minimum load factor |