Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:29:46 GMT+0000 (Coordinated Universal Time)


51118
Axial deep groove ball bearing
Axial deep groove ball bearing 511, single direction, steel sheet metal cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 90 mm | Inner diameter shaft washer |
D | 120 mm | Outer diameter housing washer |
T | 22 mm | Height |
Ca | 45.500 N | Basic dynamic load rating, axial |
C0a | 140.000 N | Basic static load rating, axial |
Cua | 6.300 N | Fatigue load limit, axial |
nG | 4.300 1/min | Limiting speed |
nϑr | 3.500 1/min | Reference speed |
≈m | 0,65 kg | Ağırlık |
Mounting dimensions
da min | 108 mm | Minimum diameter shaft shoulder |
Da max | 102 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 92 mm | Inner diameter housing washer |
d1 | 120 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,13 | Minimum load factor |