Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:12:15 GMT+0000 (Coordinated Universal Time)


51105
Axial deep groove ball bearing
Axial deep groove ball bearing 511, single direction, steel sheet metal cage
Tercih edilen ürün


Main Dimensions & Performance Data
d | 25 mm | Inner diameter shaft washer |
D | 42 mm | Outer diameter housing washer |
T | 11 mm | Height |
Ca | 18.100 N | Basic dynamic load rating, axial |
C0a | 35.500 N | Basic static load rating, axial |
Cua | 1.620 N | Fatigue load limit, axial |
nG | 9.700 1/min | Limiting speed |
nϑr | 9.500 1/min | Reference speed |
≈m | 55 g | Ağırlık |
Mounting dimensions
da min | 35 mm | Minimum diameter shaft shoulder |
Da max | 32 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum filled radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 26 mm | Inner diameter housing washer |
d1 | 42 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,006 | Minimum load factor |