Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:05:57 GMT+0000 (Coordinated Universal Time)


51100
Axial deep groove ball bearing
Axial deep groove ball bearing 511, single direction, steel sheet metal cage
Tercih edilen ürün


Main Dimensions & Performance Data
d | 10 mm | Inner diameter shaft washer |
D | 24 mm | Outer diameter housing washer |
T | 9 mm | Height |
Ca | 10.000 N | Basic dynamic load rating, axial |
C0a | 14.000 N | Basic static load rating, axial |
Cua | 640 N | Fatigue load limit, axial |
nG | 12.700 1/min | Limiting speed |
nϑr | 19.200 1/min | Reference speed |
≈m | 0,02 kg | Ağırlık |
Mounting dimensions
da min | 18 mm | Minimum diameter shaft shoulder |
Da max | 16 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum filled radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 11 mm | Inner diameter housing washer |
d1 | 24 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,001 | Minimum load factor |