Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:05:37 GMT+0000 (Coordinated Universal Time)


4216-B-TVH
Deep groove ball bearing
Deep groove ball bearing 42..-B-TVH, double row, plastic cage
Yerine geçer
4216B.TVH
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 33 mm | Width |
Cr | 81.000 N | Basic dynamic load rating, radial |
C0r | 90.000 N | Basic static load rating, radial |
Cur | 4.500 N | Fatigue load limit, radial |
nG | 3.800 1/min | Limiting speed |
nϑr | 4.200 1/min | Reference speed |
≈m | 1,98 kg | Ağırlık |
Mounting dimensions
da min | 91 mm | Minimum diameter shaft shoulder |
Da max | 129 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 124 mm | Shoulder diameter outer ring |
d1 | 105,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 15,7 | Calculation factor |