Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:16:22 GMT+0000 (Coordinated Universal Time)


4210-BB-TVH
Deep groove ball bearing
Deep groove ball bearing 42..-BB-TVH, double row, plastic cage
Yerine geçer
4210BB.TVH
Tercih edilen ürün
Ürün bilgisi


n.r.
B | Design variant | |
≈m | 0,582 kg | Ağırlık |
Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 23 mm | Width |
Cr | 46.500 N | Basic dynamic load rating, radial |
C0r | 42.000 N | Basic static load rating, radial |
Cur | 2.200 N | Fatigue load limit, radial |
nG | 6.300 1/min | Limiting speed |
nϑr | 6.300 1/min | Reference speed |
Mounting dimensions
da min | 57 mm | Minimum diameter shaft shoulder |
Da max | 83 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 77,12 mm | Shoulder diameter outer ring |
d1 | 62,8 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 15,2 | Calculation factor |