Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:38:00 GMT+0000 (Coordinated Universal Time)


3320-DA-MA
Angular contact ball bearing
Angular contact ball bearing 33..-DA-MA, double row, split inner ring, solid brass cage
Ürün bilgisi


n.r.
DA | Design variant | |
≈m | 15,61 kg | Ağırlık |
Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 82,6 mm | Width |
Cr | 260.000 N | Basic dynamic load rating, radial |
C0r | 305.000 N | Basic static load rating, radial |
Cur | 13.600 N | Fatigue load limit, radial |
nG | 4.300 1/min | Limiting speed |
nϑr | 3.050 1/min | Reference speed |
Mounting dimensions
da min | 114 mm | Minimum diameter shaft shoulder |
Da max | 201 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 187,1 mm | Shoulder diameter outer ring |
d1 | 147,5 mm | Shoulder diameter inner ring |
a | 197,5 mm | Distance between the apexes of the pressure cones |
α | 45 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |