Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:03:23 GMT+0000 (Coordinated Universal Time)



3309-BD-XL-2Z
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL-2Z, double row, X-life, shields, steel sheet metal cage
Yerine geçer
3309-BD-2Z
Ürün bilgisi


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 39,7 mm | Width |
Cr | 72.000 N | Basic dynamic load rating, radial |
C0r | 54.000 N | Basic static load rating, radial |
Cur | 3.700 N | Fatigue load limit, radial |
nG | 5.500 1/min | Limiting speed |
nϑr | 6.700 1/min | Reference speed |
≈m | 1,36 kg | Ağırlık |
Mounting dimensions
da min | 54 mm | Minimum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 84,39 mm | Shoulder diameter outer ring |
D2 | 87,32 mm | Caliber diameter outer ring |
d1 | 65,45 mm | Shoulder diameter inner ring |
d2 | 63,25 mm | Caliber diamter inner ring |
a | 57,8 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |