Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:03:18 GMT+0000 (Coordinated Universal Time)



3304-BD-XL-2Z
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL-2Z, double row, X-life, shields, steel sheet metal cage
Yerine geçer
3304-BD-2Z
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 22,2 mm | Width |
Cr | 24.600 N | Basic dynamic load rating, radial |
C0r | 15.900 N | Basic static load rating, radial |
Cur | 1.100 N | Fatigue load limit, radial |
nG | 11.000 1/min | Limiting speed |
nϑr | 10.400 1/min | Reference speed |
≈m | 0,217 kg | Ağırlık |
Mounting dimensions
da min | 27 mm | Minimum diameter shaft shoulder |
Da max | 45 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 43,98 mm | Shoulder diameter outer ring |
D2 | 46,14 mm | Caliber diameter outer ring |
d1 | 33,52 mm | Shoulder diameter inner ring |
d2 | 31,94 mm | Caliber diamter inner ring |
a | 30,4 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |