Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:34:06 GMT+0000 (Coordinated Universal Time)



3303-BD-XL-2Z-TVH
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL-2Z-TVH, double row, X-life, shields, plastic cage
Yerine geçer
3303-BD-2Z-TVH
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 22,2 mm | Width |
Cr | 22.500 N | Basic dynamic load rating, radial |
C0r | 13.100 N | Basic static load rating, radial |
Cur | 910 N | Fatigue load limit, radial |
nG | 12.400 1/min | Limiting speed |
nϑr | 12.600 1/min | Reference speed |
≈m | 0,177 kg | Ağırlık |
Mounting dimensions
da min | 22,6 mm | Minimum diameter shaft shoulder |
Da max | 41,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 38,97 mm | Shoulder diameter outer ring |
D2 | 41,13 mm | Caliber diameter outer ring |
d1 | 28,52 mm | Shoulder diameter inner ring |
d2 | 27,14 mm | Caliber diamter inner ring |
a | 27,5 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |