Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:07:39 GMT+0000 (Coordinated Universal Time)



32240-XL-DF-A400-450
Tapered roller bearing set
Tapered roller bearing set 322..-DF, X-arrangement
Yerine geçer
32240-A-N11CA-A400-450
Ürün bilgisi


Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 360 mm | Outside diameter |
2B | 196 mm | Inner ring total width |
2T | 208 mm | Outer ring total width |
Cr | 2.700.000 N | Basic dynamic load rating, radial |
C0r | 4.150.000 N | Basic static load rating, radial |
Cur | 520.000 N | Fatigue load limit, radial |
nG | 2.030 1/min | Limiting speed |
nϑr | 890 1/min | Thermal speed rating |
≈m | 88,7 kg | Ağırlık |
Mounting dimensions
da max | 226 mm | Maximum diameter of shaft shoulder |
Da min | 302 mm | Minimum diameter of housing shoulder |
Da max | 342 mm | Maximum diameter of housing shoulder |
Ca min | 11 mm | Minimum axial space |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
A | 44 mm | Width of spacer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,41 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,66 | Dynamic axial load factor |
Y2 | 2,47 | Dynamic axial load factor |
Y0 | 1,62 | Static axial load factor |