Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:07:41 GMT+0000 (Coordinated Universal Time)



32236-XL-DF-A430-480
Tapered roller bearing set
Tapered roller bearing set 322..-DF, X-arrangement
Yerine geçer
32236-A-N11CA-A430-480
Ürün bilgisi


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 320 mm | Outside diameter |
2B | 172 mm | Inner ring total width |
2T | 182 mm | Outer ring total width |
Cr | 2.040.000 N | Basic dynamic load rating, radial |
C0r | 3.300.000 N | Basic static load rating, radial |
Cur | 435.000 N | Fatigue load limit, radial |
nG | 2.270 1/min | Limiting speed |
nϑr | 1.020 1/min | Thermal speed rating |
≈m | 62,2 kg | Ağırlık |
Mounting dimensions
da max | 204 mm | Maximum diameter of shaft shoulder |
Da min | 267 mm | Minimum diameter of housing shoulder |
Da max | 302 mm | Maximum diameter of housing shoulder |
Ca min | 10 mm | Minimum axial space |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
A | 40 mm | Width of spacer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,45 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,5 | Dynamic axial load factor |
Y2 | 2,23 | Dynamic axial load factor |
Y0 | 1,47 | Static axial load factor |