Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:06:26 GMT+0000 (Coordinated Universal Time)



32244-XL
Tapered roller bearing
Tapered roller bearings 322, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Yerine geçer
32244-A
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 400 mm | Outside diameter |
B | 108 mm | Width, inner ring |
C | 90 mm | Width, outer ring |
T | 114 mm | Width, total |
Cr | 1.820.000 N | Basic dynamic load rating, radial |
C0r | 2.550.000 N | Basic static load rating, radial |
Cur | 310.000 N | Fatigue load limit, radial |
nG | 1.980 1/min | Limiting speed |
nϑr | 920 1/min | Thermal speed rating |
≈m | 59,6 kg | Ağırlık |
Mounting dimensions
da max | 258 mm | Maximum diameter of shaft shoulder |
db min | 237 mm | Minimum diameter of shaft shoulder |
Da min | 336 mm | Minimum diameter of housing shoulder |
Da max | 382 mm | Maximum diameter of housing shoulder |
Db min | 380 mm | Minimum diameter of housing shoulder |
Ca min | 12 mm | Minimum axial space |
Cb min | 24 mm | Minimum axial space |
ra max | 5 mm | Maximum fillet radius of shaft |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
a | 94 mm | Distance between the apexes of the pressure cones |
d1 | 305 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,43 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,38 | Dynamic axial load factor |
Y0 | 0,76 | Static axial load factor |