Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:21:37 GMT+0000 (Coordinated Universal Time)



32240-XL
Tapered roller bearing
Tapered roller bearings 322, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Yerine geçer
32240-A
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 98 mm | Width, inner ring |
C | 82 mm | Width, outer ring |
T | 104 mm | Width, total |
Cr | 1.570.000 N | Basic dynamic load rating, radial |
C0r | 2.080.000 N | Basic static load rating, radial |
Cur | 260.000 N | Fatigue load limit, radial |
nG | 2.230 1/min | Limiting speed |
nϑr | 1.080 1/min | Thermal speed rating |
≈m | 42,42 kg | Ağırlık |
Mounting dimensions
da max | 226 mm | Maximum diameter of shaft shoulder |
db min | 217 mm | Minimum diameter of shaft shoulder |
Da min | 302 mm | Minimum diameter of housing shoulder |
Da max | 342 mm | Maximum diameter of housing shoulder |
Db min | 340 mm | Minimum diameter of housing shoulder |
Ca min | 11 mm | Minimum axial space |
Cb min | 22 mm | Minimum axial space |
ra max | 5 mm | Maximum fillet radius of shaft |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
a | 83 mm | Distance between the apexes of the pressure cones |
d1 | 269,5 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,41 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,48 | Dynamic axial load factor |
Y0 | 0,81 | Static axial load factor |
Additional information
T3GD200 | Comparative designation to ISO 10317 and ISO 355 |