Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:46:24 GMT+0000 (Coordinated Universal Time)



32236-XL
Tapered roller bearing
Tapered roller bearings 322, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Yerine geçer
32236-A
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 320 mm | Outside diameter |
B | 86 mm | Width, inner ring |
C | 71 mm | Width, outer ring |
T | 91 mm | Width, total |
Cr | 1.190.000 N | Basic dynamic load rating, radial |
C0r | 1.640.000 N | Basic static load rating, radial |
Cur | 216.000 N | Fatigue load limit, radial |
nG | 2.490 1/min | Limiting speed |
nϑr | 1.240 1/min | Thermal speed rating |
≈m | 29,9 kg | Ağırlık |
Mounting dimensions
da max | 204 mm | Maximum diameter of shaft shoulder |
db min | 198 mm | Minimum diameter of shaft shoulder |
Da min | 267 mm | Minimum diameter of housing shoulder |
Da max | 302 mm | Maximum diameter of housing shoulder |
Db min | 303 mm | Minimum diameter of housing shoulder |
Ca min | 10 mm | Minimum axial space |
Cb min | 20 mm | Minimum axial space |
ra max | 5 mm | Maximum fillet radius of shaft |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
a | 77 mm | Distance between the apexes of the pressure cones |
d1 | 246,5 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,45 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,33 | Dynamic axial load factor |
Y0 | 0,73 | Static axial load factor |
Additional information
T4GD180 | Comparative designation to ISO 10317 and ISO 355 |