Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:45:23 GMT+0000 (Coordinated Universal Time)



3207-BD-XL-TVH
Angular contact ball bearing
Angular contact ball bearing 32..-BD-XL-TVH, double row, X-life, plastic cage
Yerine geçer
3207-BD-TVH
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 27 mm | Width |
Cr | 41.000 N | Basic dynamic load rating, radial |
C0r | 30.000 N | Basic static load rating, radial |
Cur | 2.090 N | Fatigue load limit, radial |
nG | 10.100 1/min | Limiting speed |
nϑr | 9.900 1/min | Reference speed |
≈m | 0,43 kg | Ağırlık |
Mounting dimensions
da min | 42 mm | Minimum diameter shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 62,4 mm | Shoulder diameter outer ring |
D2 | 65,39 mm | Caliber diameter outer ring |
d1 | 49,1 mm | Shoulder diameter inner ring |
d2 | 46,93 mm | Caliber diamter inner ring |
a | 42,5 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Son görüntülenen ürünler