Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
19:17:18 GMT+0000 (Coordinated Universal Time)



31322-X-XL-DF-A200-250
Tapered roller bearing set
Tapered roller bearing set 313..-X-DF, X-arrangement
Ürün bilgisi


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 240 mm | Outside diameter |
2B | 114 mm | Inner ring total width |
2T | 126 mm | Outer ring total width |
Cr | 940.000 N | Basic dynamic load rating, radial |
C0r | 1.170.000 N | Basic static load rating, radial |
Cur | 160.000 N | Fatigue load limit, radial |
nG | 3.100 1/min | Limiting speed |
nϑr | 1.890 1/min | Thermal speed rating |
≈m | 26,1 kg | Ağırlık |
Mounting dimensions
da max | 135 mm | Maximum diameter of shaft shoulder |
Da min | 188 mm | Minimum diameter of housing shoulder |
Da max | 226 mm | Maximum diameter of housing shoulder |
Ca min | 7 mm | Minimum axial space |
rb max | 3 mm | Maximum fillet radius of housing |
Dimensions
r3, 4 min | 3 mm | Minimum chamfer dimension of outer ring back face |
A | 50 mm | Width of spacer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,83 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 0,82 | Dynamic axial load factor |
Y2 | 1,22 | Dynamic axial load factor |
Y0 | 0,8 | Static axial load factor |