Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:38:51 GMT+0000 (Coordinated Universal Time)



30248-XL
Tapered roller bearing
Tapered roller bearings 302, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Ürün bilgisi


Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 440 mm | Outside diameter |
B | 72 mm | Width, inner ring |
C | 60 mm | Width, outer ring |
T | 79 mm | Width, total |
Cr | 1.190.000 N | Basic dynamic load rating, radial |
C0r | 1.530.000 N | Basic static load rating, radial |
Cur | 174.000 N | Fatigue load limit, radial |
nG | 1.980 1/min | Limiting speed |
nϑr | 1.040 1/min | Thermal speed rating |
≈m | 46,8 kg | Ağırlık |
Mounting dimensions
da max | 285 mm | Maximum diameter of shaft shoulder |
db min | 257 mm | Minimum diameter of shaft shoulder |
Da min | 383 mm | Minimum diameter of housing shoulder |
Da max | 420 mm | Maximum diameter of housing shoulder |
Db min | 410 mm | Minimum diameter of housing shoulder |
Ca min | 10 mm | Minimum axial space |
Cb min | 19 mm | Minimum axial space |
ra max | 5 mm | Maximum fillet radius of shaft |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
a | 76 mm | Distance between the apexes of the pressure cones |
d1 | 322,5 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,36 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,68 | Dynamic axial load factor |
Y0 | 0,92 | Static axial load factor |