Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:46:15 GMT+0000 (Coordinated Universal Time)



29436-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 294..-E1-XL, no flanging ring
Yerine geçer
29436-E1
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 360 mm | Outside diameter |
T | 109 mm | Height |
Ca | 2.850.000 N | Basic dynamic load rating, axial |
C0a | 7.700.000 N | Basic static load rating, axial |
Cua | 770.000 N | Fatigue load limit, axial |
nG | 1.860 1/min | Limiting speed |
nϑr | 940 1/min | Reference speed |
≈m | 45,2 kg | Ağırlık |
Mounting dimensions
da min | 265 mm | Minimum diameter shaft shoulder |
Da max | 305 mm | Maximum diameter of housing shoulder |
Db min | 366 mm | Minimum bore diameter housing |
db max | 210 mm | Maximum distance sleeve |
db1 max | 197 mm | Maximum champfer diameter of distance sleeve |
ra max | 4 mm | Maximum recess radius |
30 ° | Angle of champfer of the distance sleeve |
Dimensions
D1 | 250 mm | Bore diameter housing washer |
d1 | 315,5 mm | Rip diameter shaft washer |
rmin | 5 mm | Minimum chamfer dimension |
T1 | 53 mm | Height of the housing washer |
T3 | 69,5 mm | Height of the shaft washer |
T5 | 96 mm | Distance shaft washer - cage |
A | 110 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Son görüntülenen ürünler