Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:39:50 GMT+0000 (Coordinated Universal Time)



29415-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 294..-E1-XL, no flanging ring
Yerine geçer
29415-E1
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 160 mm | Outside diameter |
T | 51 mm | Height |
Ca | 650.000 N | Basic dynamic load rating, axial |
C0a | 1.540.000 N | Basic static load rating, axial |
Cua | 179.000 N | Fatigue load limit, axial |
nG | 4.700 1/min | Limiting speed |
nϑr | 2.260 1/min | Reference speed |
≈m | 4,46 kg | Ağırlık |
Mounting dimensions
da min | 115 mm | Minimum diameter shaft shoulder |
Da max | 132 mm | Maximum diameter of housing shoulder |
Db min | 163 mm | Minimum bore diameter housing |
db max | 82,5 mm | Maximum distance sleeve |
ra max | 2 mm | Maximum recess radius |
Dimensions
D1 | 105,5 mm | Bore diameter housing washer |
d1 | 142,3 mm | Rip diameter shaft washer |
rmin | 2 mm | Minimum chamfer dimension |
T1 | 24,5 mm | Height of the housing washer |
T3 | 33,5 mm | Height of the shaft washer |
T5 | 46 mm | Distance shaft washer - cage |
A | 47 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |