Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:03:37 GMT+0000 (Coordinated Universal Time)



29372-E1-XL-MB
Axial spherical roller bearing
Axial spherical roller bearing 293..-E1-XL-MB, with flanging ring
Yerine geçer
29372-E1-MB
Ürün bilgisi


Main Dimensions & Performance Data
d | 360 mm | Bore diameter |
D | 560 mm | Outside diameter |
T | 122 mm | Section height |
Ca | 3.750.000 N | Basic dynamic load rating, axial |
C0a | 13.000.000 N | Basic static load rating, axial |
Cua | 1.430.000 N | Fatigue load limit, axial |
nG | 1.110 1/min | Limiting speed |
nϑr | 570 1/min | Reference speed |
≈m | 109,34 kg | Ağırlık |
Mounting dimensions
da min | 455 mm | Minimum diameter shaft shoulder |
Da max | 504 mm | Maximum diameter of housing shoulder |
Db min | 572 mm | Minimum bore diameter housing |
db max | 385 mm | Maximum distance sleeve |
ra max | 4 mm | Maximum recess radius |
Dimensions
D1 | 448 mm | Bore diameter housing washer |
d1 | 520 mm | Rip diameter shaft washer |
rmin | 5 mm | Minimum chamfer dimension |
T1 | 59,5 mm | Height of the housing washer |
T2 | 44 mm | Height of shaft washer |
T3 | 75 mm | Height of the shaft washer |
T4 | 117 mm | Height of shaft washer, inc. lip ring |
A | 202 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |