Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:07:55 GMT+0000 (Coordinated Universal Time)



29356-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 293..-E1-XL, no flanging ring
Yerine geçer
29356-E1
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 280 mm | Bore diameter |
D | 440 mm | Outside diameter |
T | 95 mm | Height |
Ca | 2.650.000 N | Basic dynamic load rating, axial |
C0a | 8.800.000 N | Basic static load rating, axial |
Cua | 980.000 N | Fatigue load limit, axial |
nG | 1.460 1/min | Limiting speed |
nϑr | 740 1/min | Reference speed |
≈m | 48,84 kg | Ağırlık |
Mounting dimensions
da min | 355 mm | Minimum diameter shaft shoulder |
Da max | 394 mm | Maximum diameter of housing shoulder |
Db min | 450 mm | Minimum bore diameter housing |
db max | 305 mm | Maximum distance sleeve |
db1 max | 293 mm | Maximum champfer diameter of distance sleeve |
ra max | 4 mm | Maximum recess radius |
30 ° | Angle of champfer of the distance sleeve |
Dimensions
D1 | 343 mm | Bore diameter housing washer |
d1 | 406,5 mm | Rip diameter shaft washer |
rmin | 5 mm | Minimum chamfer dimension |
T1 | 45,5 mm | Height of the housing washer |
T3 | 62 mm | Height of the shaft washer |
T5 | 86,1 mm | Distance shaft washer - cage |
A | 158 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |