Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:07:54 GMT+0000 (Coordinated Universal Time)



29320-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 293..-E1-XL, no flanging ring
Yerine geçer
29320-E1
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 170 mm | Outside diameter |
T | 42 mm | Height |
Ca | 495.000 N | Basic dynamic load rating, axial |
C0a | 1.340.000 N | Basic static load rating, axial |
Cua | 194.000 N | Fatigue load limit, axial |
nG | 4.200 1/min | Limiting speed |
nϑr | 1.960 1/min | Reference speed |
≈m | 3,496 kg | Ağırlık |
Mounting dimensions
da min | 135 mm | Minimum diameter shaft shoulder |
Da max | 148 mm | Maximum diameter of housing shoulder |
Db min | 173 mm | Minimum bore diameter housing |
db max | 107 mm | Maximum distance sleeve |
ra max | 1,5 mm | Maximum recess radius |
Dimensions
D1 | 127,5 mm | Bore diameter housing washer |
d1 | 156 mm | Rip diameter shaft washer |
rmin | 1,5 mm | Minimum chamfer dimension |
T1 | 20,5 mm | Height of the housing washer |
T3 | 26,2 mm | Height of the shaft washer |
T5 | 37,5 mm | Distance shaft washer - cage |
A | 58 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |