Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:10:34 GMT+0000 (Coordinated Universal Time)


29296-E1-MB
Axial spherical roller bearing
Axial spherical roller bearing 292..-E1-MB, with flanging ring
Remanufacturable
Yerine geçer
29296E1MB


Main Dimensions & Performance Data
d | 480 mm | Bore diameter |
D | 650 mm | Outside diameter |
T | 103 mm | Section height |
Ca | 2.650.000 N | Basic dynamic load rating, axial |
C0a | 13.700.000 N | Basic static load rating, axial |
Cua | 1.330.000 N | Fatigue load limit, axial |
nG | 920 1/min | Limiting speed |
nϑr | 520 1/min | Reference speed |
≈m | 96 kg | Ağırlık |
Mounting dimensions
da min | 565 mm | Minimum diameter shaft shoulder |
Da max | 603 mm | Maximum diameter of housing shoulder |
Db min | 662 mm | Minimum bore diameter housing |
db max | 507 mm | Maximum distance sleeve |
ra max | 4 mm | Maximum recess radius |
Dimensions
D1 | 556 mm | Bore diameter housing washer |
d1 | 620 mm | Rip diameter shaft washer |
rmin | 5 mm | Minimum chamfer dimension |
T1 | 55 mm | Height of the housing washer |
T2 | 37 mm | Height of shaft washer |
T3 | 62 mm | Height of the shaft washer |
T4 | 99 mm | Height of shaft washer, inc. lip ring |
A | 259 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Üzgünüz...
"Şu anda bu ürün için kullanılabilir bir CAD dosyası yok. CAD kullanıma sunulduğunda bilgilendirilmek istiyorsanız, oturum açın veya ücretsiz olarak kaydolun."
Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch