Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
06:56:36 GMT+0000 (Coordinated Universal Time)


29244-E1-MB
Axial spherical roller bearing
Axial spherical roller bearing 292..-E1-MB, with flanging ring
Yerine geçer
29244E1MB
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 300 mm | Outside diameter |
T | 48 mm | Section height |
Ca | 690.000 N | Basic dynamic load rating, axial |
C0a | 3.000.000 N | Basic static load rating, axial |
Cua | 355.000 N | Fatigue load limit, axial |
nG | 2.170 1/min | Limiting speed |
nϑr | 1.160 1/min | Reference speed |
≈m | 9,5 kg | Ağırlık |
Mounting dimensions
da min | 260 mm | Minimum diameter shaft shoulder |
Da max | 277 mm | Maximum diameter of housing shoulder |
Db min | 304 mm | Minimum bore diameter housing |
db max | 229 mm | Maximum distance sleeve |
ra max | 2 mm | Maximum recess radius |
Dimensions
D1 | 251,5 mm | Bore diameter housing washer |
d1 | 285 mm | Rip diameter shaft washer |
rmin | 2 mm | Minimum chamfer dimension |
T1 | 24,5 mm | Height of the housing washer |
T2 | 17 mm | Height of shaft washer |
T3 | 30 mm | Height of the shaft washer |
T4 | 45 mm | Height of shaft washer, inc. lip ring |
A | 117 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |