Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:53:43 GMT+0000 (Coordinated Universal Time)



24164-BE-XL-K30
Spherical Roller Bearing
Spherical roller bearings 241..-BE-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30
Yerine geçer
24164-B-K30, 24164-E1-K30
Ürün bilgisi


Main Dimensions & Performance Data
d | 320 mm | Bore diameter |
D | 540 mm | Outside diameter |
B | 218 mm | Width |
Cr | 4.600.000 N | Basic dynamic load rating, radial |
C0r | 7.300.000 N | Basic static load rating, radial |
Cur | 570.000 N | Fatigue load limit, radial |
nG | 1.010 1/min | Limiting speed |
nϑr | 415 1/min | Reference speed |
≈m | 196,5 kg | Ağırlık |
Mounting dimensions
da min | 340 mm | Minimum diameter shaft shoulder |
Da max | 520 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 455,5 mm | Bore diameter outer ring |
d2 | 359 mm | Raceway diameter of the inner ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,4 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,69 | Dynamic axial load factor |
Y2 | 2,52 | Dynamic axial load factor |
Y0 | 1,65 | Static axial load factor |
Additional information
AH24164-H | Withdrawal sleeve |