Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:07:09 GMT+0000 (Coordinated Universal Time)



24122-BE-XL-2VSR
Spherical Roller Bearing
Sealed spherical roller bearings 241..-BE-2VSR, lip seals on both sides, for continuous casting machines
Yerine geçer
24122-E1-2VSR
Ürün bilgisi


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 69 mm | Width |
Cr | 530.000 N | Basic dynamic load rating, radial |
C0r | 750.000 N | Basic static load rating, radial |
Cur | 86.000 N | Fatigue load limit, radial |
nG | 830 1/min | Limiting speed |
≈m | 6,7 kg | Ağırlık |
Mounting dimensions
da min | 121 mm | Minimum diameter shaft shoulder |
Da max | 169 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 167,1 mm | Bore diameter outer ring |
d2 | 120,8 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 6,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 180 °C | Operating temperature max. |
Calculation factors
e | 0,34 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,96 | Dynamic axial load factor |
Y2 | 2,92 | Dynamic axial load factor |
Y0 | 1,92 | Static axial load factor |