Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:30:17 GMT+0000 (Coordinated Universal Time)



24180-BE-XL
Spherical Roller Bearing
Spherical roller bearing 241..-BE-XL, symmetric with rib washer
Yerine geçer
24180-B, 24180-E1
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 400 mm | Bore diameter |
D | 650 mm | Outside diameter |
B | 250 mm | Width |
Cr | 6.200.000 N | Basic dynamic load rating, radial |
C0r | 10.600.000 N | Basic static load rating, radial |
Cur | 790.000 N | Fatigue load limit, radial |
nG | 800 1/min | Limiting speed |
nϑr | 300 1/min | Reference speed |
≈m | 317,5 kg | Ağırlık |
Mounting dimensions
da min | 426 mm | Minimum diameter shaft shoulder |
Da max | 624 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 556,5 mm | Bore diameter outer ring |
d2 | 448,8 mm | Raceway diameter of the inner ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,37 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,82 | Dynamic axial load factor |
Y2 | 2,7 | Dynamic axial load factor |
Y0 | 1,78 | Static axial load factor |