Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:30:10 GMT+0000 (Coordinated Universal Time)



24138-BE-XL
Spherical Roller Bearing
Spherical roller bearing 241..-BE-XL, symmetric with rib washer
Yerine geçer
24138-B, 24138-E1
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 320 mm | Outside diameter |
B | 128 mm | Width |
Cr | 1.680.000 N | Basic dynamic load rating, radial |
C0r | 2.550.000 N | Basic static load rating, radial |
Cur | 232.000 N | Fatigue load limit, radial |
nG | 1.850 1/min | Limiting speed |
nϑr | 880 1/min | Reference speed |
≈m | 41 kg | Ağırlık |
Mounting dimensions
da min | 204 mm | Minimum diameter shaft shoulder |
Da max | 306 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 271,6 mm | Bore diameter outer ring |
d2 | 217,4 mm | Raceway diameter of the inner ring |
ds | 6,3 mm | Diameter lubrication hole |
ns | 12,2 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,37 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,82 | Dynamic axial load factor |
Y2 | 2,7 | Dynamic axial load factor |
Y0 | 1,78 | Static axial load factor |