Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:58:24 GMT+0000 (Coordinated Universal Time)



24124-BE-XL
Spherical Roller Bearing
Spherical roller bearing 241..-BE-XL, symmetric with rib washer
Yerine geçer
24124-E1, 24124S.JPB
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 80 mm | Width |
Cr | 680.000 N | Basic dynamic load rating, radial |
C0r | 950.000 N | Basic static load rating, radial |
Cur | 103.000 N | Fatigue load limit, radial |
nG | 2.950 1/min | Limiting speed |
nϑr | 1.740 1/min | Reference speed |
≈m | 9,863 kg | Ağırlık |
Mounting dimensions
da min | 131 mm | Minimum diameter shaft shoulder |
Da max | 189 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 170,3 mm | Bore diameter outer ring |
d2 | 136,6 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 6,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,37 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,84 | Dynamic axial load factor |
Y2 | 2,74 | Dynamic axial load factor |
Y0 | 1,8 | Static axial load factor |