Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:25:07 GMT+0000 (Coordinated Universal Time)



24088-BEA-XL-K30-MB1
Spherical Roller Bearing
Spherical roller bearings 240..-BEA-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30
Remanufacturable


Main Dimensions & Performance Data
d | 440 mm | Bore diameter |
D | 650 mm | Outside diameter |
B | 212 mm | Width |
Cr | 5.100.000 N | Basic dynamic load rating, radial |
C0r | 9.500.000 N | Basic static load rating, radial |
Cur | 780.000 N | Fatigue load limit, radial |
nG | 830 1/min | Limiting speed |
nϑr | 435 1/min | Reference speed |
≈m | 238 kg | Ağırlık |
Mounting dimensions
da min | 463 mm | Minimum diameter shaft shoulder |
Da max | 627 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 578,8 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,29 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,3 | Dynamic axial load factor |
Y2 | 3,42 | Dynamic axial load factor |
Y0 | 2,25 | Static axial load factor |
Additional information
AH24088-H | Withdrawal sleeve |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Deutsch
Einbau von Wälzlagern - Hydraulischer Einbau

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Wait to see recently viewed products