Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:50:40 GMT+0000 (Coordinated Universal Time)



24080-BEA-XL-K30-MB1
Spherical Roller Bearing
Spherical roller bearings 240..-BEA-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30
Yerine geçer
24080-B-K30-MB, 24080-E1A-K30-M, 24080-E1A-K30-MB1
Ürün bilgisi


Main Dimensions & Performance Data
d | 400 mm | Bore diameter |
D | 600 mm | Outside diameter |
B | 200 mm | Width |
Cr | 4.500.000 N | Basic dynamic load rating, radial |
C0r | 8.100.000 N | Basic static load rating, radial |
Cur | 680.000 N | Fatigue load limit, radial |
nG | 920 1/min | Limiting speed |
nϑr | 495 1/min | Reference speed |
≈m | 195,3 kg | Ağırlık |
Mounting dimensions
da min | 418 mm | Minimum diameter shaft shoulder |
Da max | 582 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 529,4 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,3 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,23 | Dynamic axial load factor |
Y2 | 3,32 | Dynamic axial load factor |
Y0 | 2,18 | Static axial load factor |
Additional information
AH24080-H | Withdrawal sleeve |