Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:00:48 GMT+0000 (Coordinated Universal Time)



24068-BEA-XL-K30-MB1
Spherical Roller Bearing
Spherical roller bearings 240..-BEA-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30
Yerine geçer
24068-B-K30-MB, 24068-E1A-K30-MB1
Ürün bilgisi


Main Dimensions & Performance Data
d | 340 mm | Bore diameter |
D | 520 mm | Outside diameter |
B | 180 mm | Width |
Cr | 3.550.000 N | Basic dynamic load rating, radial |
C0r | 6.200.000 N | Basic static load rating, radial |
Cur | 530.000 N | Fatigue load limit, radial |
nG | 1.080 1/min | Limiting speed |
nϑr | 610 1/min | Reference speed |
≈m | 136,5 kg | Ağırlık |
Mounting dimensions
da min | 358 mm | Minimum diameter shaft shoulder |
Da max | 502 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 456,1 mm | Bore diameter outer ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,32 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,12 | Dynamic axial load factor |
Y2 | 3,15 | Dynamic axial load factor |
Y0 | 2,07 | Static axial load factor |
Additional information
AH24068-H | Withdrawal sleeve |