Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:37:24 GMT+0000 (Coordinated Universal Time)



24052-BE-XL-K30
Spherical Roller Bearing
Spherical roller bearings 240..-BE-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30
Yerine geçer
24052-E1-K30


Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
D | 400 mm | Outside diameter |
B | 140 mm | Width |
Cr | 2.210.000 N | Basic dynamic load rating, radial |
C0r | 3.650.000 N | Basic static load rating, radial |
Cur | 345.000 N | Fatigue load limit, radial |
nG | 1.510 1/min | Limiting speed |
nϑr | 880 1/min | Reference speed |
≈m | 61,93 kg | Ağırlık |
Mounting dimensions
da min | 274,6 mm | Minimum diameter shaft shoulder |
Da max | 385,4 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 349 mm | Bore diameter outer ring |
d2 | 288,3 mm | Raceway diameter of the inner ring |
ds | 6,3 mm | Diameter lubrication hole |
ns | 12,2 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,32 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,09 | Dynamic axial load factor |
Y2 | 3,11 | Dynamic axial load factor |
Y0 | 2,04 | Static axial load factor |
Additional information
AH24052 | Withdrawal sleeve |