Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:42:25 GMT+0000 (Coordinated Universal Time)



24026-BE-XL-K30
Spherical Roller Bearing
Spherical roller bearings 240..-BE-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30
Remanufacturable
Yerine geçer
24026-E1-K30


Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 69 mm | Width |
Cr | 570.000 N | Basic dynamic load rating, radial |
C0r | 860.000 N | Basic static load rating, radial |
Cur | 103.000 N | Fatigue load limit, radial |
nG | 3.100 1/min | Limiting speed |
nϑr | 2.130 1/min | Reference speed |
≈m | 7,65 kg | Ağırlık |
Mounting dimensions
da min | 138,8 mm | Minimum diameter shaft shoulder |
Da max | 191,2 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 176,1 mm | Bore diameter outer ring |
d2 | 146,2 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 6,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,21 | Dynamic axial load factor |
Y2 | 3,29 | Dynamic axial load factor |
Y0 | 2,16 | Static axial load factor |
Additional information
AH24026 | Withdrawal sleeve |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Deutsch
Einbau von Wälzlagern - Hydraulischer Einbau

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch