Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
06:47:21 GMT+0000 (Coordinated Universal Time)



24030-BE-XL-2VSR
Spherical Roller Bearing
Sealed spherical roller bearings 240..-BE-2VSR, lip seals on both sides, for continuous casting machines
Yerine geçer
24030-E1-2VSR
Ürün bilgisi


Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
D | 225 mm | Outside diameter |
B | 75 mm | Width |
Cr | 680.000 N | Basic dynamic load rating, radial |
C0r | 1.090.000 N | Basic static load rating, radial |
Cur | 125.000 N | Fatigue load limit, radial |
nG | 690 1/min | Limiting speed |
≈m | 10,345 kg | Ağırlık |
Mounting dimensions
da min | 160,2 mm | Minimum diameter shaft shoulder |
Da max | 214,8 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 213,2 mm | Bore diameter outer ring |
d2 | 164 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 6,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 180 °C | Operating temperature max. |
Calculation factors
e | 0,29 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,32 | Dynamic axial load factor |
Y2 | 3,45 | Dynamic axial load factor |
Y0 | 2,26 | Static axial load factor |