Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:42:13 GMT+0000 (Coordinated Universal Time)


23976-MB
Spherical Roller Bearing
Spherical roller bearing 239..-MB, symmetric 3 ribs
Remanufacturable
Yerine geçer
23976MB
Tercih edilen ürün


Main Dimensions & Performance Data
d | 380 mm | Bore diameter |
D | 520 mm | Outside diameter |
B | 106 mm | Width |
Cr | 1.780.000 N | Basic dynamic load rating, radial |
C0r | 4.000.000 N | Basic static load rating, radial |
Cur | 270.000 N | Fatigue load limit, radial |
nG | 1.340 1/min | Limiting speed |
nϑr | 750 1/min | Reference speed |
≈m | 68,78 kg | Ağırlık |
Mounting dimensions
da min | 394,6 mm | Minimum diameter shaft shoulder |
Da max | 505,4 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 477,6 mm | Bore diameter outer ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,19 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,58 | Dynamic axial load factor |
Y2 | 5,33 | Dynamic axial load factor |
Y0 | 3,5 | Static axial load factor |
Rulman için çalışma koşulları 23976-MB
23976-MB için çalışılıyor