Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:25:41 GMT+0000 (Coordinated Universal Time)



23288-BEA-XL-K-MB1
Spherical Roller Bearing
Spherical roller bearing 232..-BEA-XL-K-MB1, symmetric 2 outer ribs with rib washer
Ürün bilgisi


Main Dimensions & Performance Data
d | 440 mm | Bore diameter |
D | 790 mm | Outside diameter |
B | 280 mm | Width |
Cr | 8.300.000 N | Basic dynamic load rating, radial |
C0r | 13.200.000 N | Basic static load rating, radial |
Cur | 880.000 N | Fatigue load limit, radial |
nG | 730 1/min | Limiting speed |
nϑr | 320 1/min | Reference speed |
≈m | 578,5 kg | Ağırlık |
Mounting dimensions
da min | 472 mm | Minimum diameter shaft shoulder |
Da max | 758 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum recess radius |
da max | 516 mm | Maximum diameter of shaft shoulder |
db min | 469 mm | Minimum cavity diameter of the sleeve |
Ba min | 17 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
D1 | 670,7 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,35 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,91 | Dynamic axial load factor |
Y2 | 2,85 | Dynamic axial load factor |
Y0 | 1,87 | Static axial load factor |
Additional information
H3288-HG | Adapter sleeve | |
AHX3288G-H | Withdrawal sleeve |