Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:18:39 GMT+0000 (Coordinated Universal Time)



23284-BEA-XL-K-MB1
Spherical Roller Bearing
Spherical roller bearing 232..-BEA-XL-K-MB1, symmetric 2 outer ribs with rib washer
Remanufacturable
Yerine geçer
23284-B-K-MB, 23284-E1A-K-MB1


Main Dimensions & Performance Data
d | 420 mm | Bore diameter |
D | 760 mm | Outside diameter |
B | 272 mm | Width |
Cr | 7.800.000 N | Basic dynamic load rating, radial |
C0r | 12.300.000 N | Basic static load rating, radial |
Cur | 820.000 N | Fatigue load limit, radial |
nG | 770 1/min | Limiting speed |
nϑr | 340 1/min | Reference speed |
≈m | 523 kg | Ağırlık |
Mounting dimensions
da min | 452 mm | Minimum diameter shaft shoulder |
Da max | 728 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum recess radius |
da max | 495 mm | Maximum diameter of shaft shoulder |
db min | 449 mm | Minimum cavity diameter of the sleeve |
Ba min | 16 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
D1 | 643,4 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,36 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,89 | Dynamic axial load factor |
Y2 | 2,81 | Dynamic axial load factor |
Y0 | 1,84 | Static axial load factor |
Additional information
H3284-HG | Adapter sleeve | |
AH3284G-H | Withdrawal sleeve |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Deutsch
Einbau von Wälzlagern - Hydraulischer Einbau

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch